Infineon introduces new CoolSiC™ JFET technology for smarter and faster solid-state power distribution

Technology news

May 05, 2025

Munich, Germany – 5 May 2025 – To enable the next generation of solid-state power distribution systems, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its silicon carbide (SiC) portfolio with the new CoolSiC™ JFET product family. The new devices deliver minimized conduction losses, solid turn-off capability, and high robustness, making them ideal for advanced solid-state protection and distribution. With robust short-circuit capability, thermal stability in linear mode, and precise overvoltage control, CoolSiC JFETs enable reliable and efficient system performance in a wide range of industrial and automotive applications, including solid-state circuit breakers (SSCBs), AI data center hot-swaps, eFuses, motor soft starters, industrial safety relays, and automotive battery disconnect switches.

“With CoolSiC JFET, we are addressing the growing demand for smarter, faster, and more robust power distribution systems,” says Dr. Peter Wawer, Division President Green Industrial Power at Infineon Technologies. “This application-driven power semiconductor technology is specifically designed to provide our customers with the tools they need to solve the complex challenges in this rapidly evolving space. We are proud to introduce devices that achieve best-in-class R DS(ON), setting a new standard for SiC performance and reaffirming Infineon's leadership in the field of wide-bandgap technology.”

The first generation of CoolSiC JFETs features ultra-low R DS(ON) starting at 1.5 mΩ (750 V BDss) and 2.3 mΩ (1200 V BDss), significantly reducing conduction losses. The bulk-channel optimized SiC JFET offers high robustness under short-circuit and avalanche failure conditions. Housed in a Q-DPAK top-side cooled package, the devices support easy paralleling and scalable current handling, enabling compact, high-power systems with flexible layout and integration options. Their predictable switching behavior under thermal stress, overload and fault conditions provides maximum long-term reliability in continuous operation.

To meet the thermal and mechanical challenges of harsh application environments, CoolSiC JFETs leverage Infineon's advanced .XT interconnection technology with diffusion soldering. This significantly improves transient thermal impedance and robustness under pulsed and cyclic loads typical of industrial power systems. Tested and qualified under real-world operating conditions of solid-state power switches and based on the industry-standard Q-DPAK package, the devices enable quick and seamless design integration in both industrial and automotive applications.

Availability

Engineering samples of the new CoolSiC JFET family will be available later in 2025, with volume production starting in 2026. The product portfolio will be further expanded with a variety of packages and modules. The product family will be demonstrated at the Infineon booth at PCIM Europe 2025 in Nuremberg. More information is available at www.infineon.com/jfet.  

Infineon at the PCIM Europe 2025
PCIM Europe will take place in Nuremberg, Germany, from 6 to 8 May 2025. Infineon will present its products and solutions for decarbonization and digitalization in hall 7, booth #470. Company representatives will also be giving several presentations at the PCIM Expo stages and the accompanying PCIM Conference, followed by discussions with the speakers. If you are interested in interviewing an expert at the show, please email media.relations@infineon.com . Industry analysts interested in a briefing can email MarketResearch.Relations@infineon.com . Information about Infineon’s PCIM 2025 show highlights is available at www.infineon.com/pcim.

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: Facebook - LinkedIn

Press Photos

CoolSiC JFET 1200V G1

CoolSiC JFET 1200V G1

To enable the next generation of solid-state power distribution systems, Infineon is expanding its SiC portfolio with the new CoolSiC™ JFET product family.

JPEG

2126x2126 px

Download

Information Number : INFGIP202505-096

avatar

Veronika Seifried

Spokesperson Power Systems Division (PS)

+49 89 234 61662

Send email