Infineon launches next-generation highly integrated XENSIV™ 60 GHz CMOS radar for low-power IoT solutions
Infineon launches next-generation highly integrated XENSIV™ 60 GHz CMOS radar for low-power IoT solutions
Technology news
Munich, Germany – 14 October 2025 – Today, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) launched its next-generation, highly integrated 60 GHz CMOS radar sensor. Targeting ultra-low power IoT solutions, the Infineon XENSIV™ BGT60CUTR13AIP aims to become a key sensor for Physical AI to increase the intelligence of smart home and IoT devices. The new radar sensor is fully supported by Infineon hardware and software, third-party modules, and transferable FCC certification to aid fast-time-to-market.
The new XENSIV 60 GHz CMOS radar family includes on-chip processing powered by a hardware accelerator providing customers the flexibility to access either raw or pre-processed data. By handling radar processing on-chip Infineon’s solution offloads the host processor and supports a more efficient system architecture enabling smaller form factors and cost-efficiency. Thanks to an integrated bootloader, the XENSIV BGT60CUTR13AIP is able to run fully autonomous ultra-low power presence detection to wake-up the host, only if required.
“We are excited to introduce our next-generation XENSIV 60 GHz CMOS sensor,” said Andreas Kopetz, VP & GM, Head of Product Line Radar at Infineon. “It is optimized for ultra-low power presence detection and will become a key sensor for Physical AI increasing the intelligence of smart home and IoT devices. Together with our software libraries and development framework and a FCC certified reference design, customers and partners can integrate innovative radar functionality and develop new end products with a faster time-to-market.”
With up to 7 GHz bandwidth and 11 dBm output power, Infineon’s XENSIV BGT60CUTR13AIP achieves excellent resolution to detect both moving and static targets at an extended range with up to 20 m. The cost- and footprint-optimized antenna in package (AIP) design features one transmit (Tx) and three receive (Rx) channels to enable up to 150° field of view covering both dimensions azimuth and elevation. Thus, the new XENSIV 60 GHz CMOS radar sensor enables Physical AI applications to become more intelligent and allow for more natural and intuitive interactions with users, targeting applications such as security cameras, smart thermostats, smart TVs, and HVAC systems.
Together with the integrated on-chip processing and improved radar performance, the XENSIV BGT60CUTR13AIP significantly increases energy efficiency and extends the battery life in smart IoT devices by enabling robust, ultra-low power presence detection. This makes it well-suited for battery-powered smart home and smart building applications which interact with the user upon presence detection like video doorbells, smart displays, and smart speakers. Dedicated software stacks support advanced features including people tracking, gesture sensing, activity monitoring, and vital signs sensing so smart IoT devices can respond more naturally to their surroundings while protecting user privacy.
Availability
Infineon’s XENSIV 60 GHz CMOS BGT60CUTR13AIP is sampling now with commercial availability in early 2026. Infineon provides a complete demo kit to evaluate the performance of the hardware and the available software solutions. Additional software tools, drivers, reference designs and the FCC certified radar module support fast integration and bring up of the new radar sensor.
More information is available at: https://www.infineon.com/part/BGT60CUTR13AIP
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
With up to 7 GHz bandwidth and 11 dBm output power, Infineon’s XENSIV™ BGT60CUTR13AIP achieves excellent resolution to detect both moving and static targets.
JPEG
2126x1247 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202510-005