Infineon presents high-performance CIPOS™ Maxi Intelligent Power Modules for industrial motor drives of up to 4 kW
Infineon presents high-performance CIPOS™ Maxi Intelligent Power Modules for industrial motor drives of up to 4 kW
Technology news
Munich, Germany – 12 August 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its 7th generation TRENCHSTOP™ IGBT7 product family with the CIPOS™ Maxi Intelligent Power Module (IPM) series for low-power motor drives. The new IM12BxxxC1 series is based on the new TRENCHSTOP IGBT7 1200 V and rapid diode EmCon 7 technology. Thanks to the latest micro-pattern trench design, it offers exceptional control and performance. This results in significant loss reduction, increased efficiency, and higher power density. The portfolio includes three new products in variants ranging from 10 A to 20 A for power ratings of up to 4.0 kW: IM12B10CC1, IM12B15CC1 and IM12B20EC1.
The IM12BxxxC1 series is packaged in a DIP 36x23D housing. It integrates various power and control components to increase reliability, optimize PCB size and reduce system costs. This makes it the smallest package for 1200 V IPMs with the highest power density and best performance in its class. The IM12BxxxC1 series is particularly suitable for low-power drives in applications such as motors, pumps, fans, heat pumps and outdoor fans for heating, ventilation, and air conditioning.
The new IPM series offers an isolated dual-in-line molded housing for excellent thermal performance and electrical isolation. It also meets the EMI and overload protection requirements of demanding designs. In addition to the protection features, the IPM is equipped with an independent UL-certified temperature thermistor. The CIPOS™ Maxi integrates a rugged 6-channel SOI gate driver to provide built-in dead time to prevent damage from transients. It features under-voltage lockout at all channels and over-current shutdown. With its multi-function pin, this IPM allows for high design flexibility for various purposes. The low side emitter pins can be accessed for all phase current monitoring making the device easy to control.
Availability
The three variants of the CIPOS Maxi IM12BxxxC1 portfolio can be ordered now. More information is available at www.infineon.com/CIPOS-Maxi.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFGIP202408-135