This board is a fast switching, analog-controlled two-channel interleaved 5 KW PFC converter with our TRENCHSTOP™ 5 WR5 IGBT IKW40N65WR5. It is designed to show case the use of WR5 IGBT with high switching frequencies up to 60 kHz in interleaved PFC application, which enables many system benefits such as smaller size PFC choke, overall system size and as well as BOM cost.
Disclaimer: The infographic provided below is currently in beta phase, and has been specifically optimized for desktop viewing.