EVAL-M5-IMZ120R-SIC is a 3-phase inverter board for motor drive applications implemented with our CoolSiC™ MOSFETs. For operating it, a control board equipped with the M5 32-pin interface connector such as the XMC DriveCard 4400 is needed. Jointly they feature and demonstrate usage of Silicon Carbide MOSFETs in this application.
Disclaimer: The infographic provided below is currently in beta phase, and has been specifically optimized for desktop viewing.