User Guide Config Wizard Tool for MOTIX™ Multi MOSFET Driver ICs
The user guide 'Config Wizard Tool for MOTIX™ Multi MOSFET Driver ICs' enables users to easily configure MOTIX™ Multi MOSFET Driver ICs using this Config Wizard. The document contains an overview of the software tool with hardware prerequisites and explanation of the user interface and a getting started guide for Config Wizard with TLE92108-23QX APPKIT and TLE92104-23QX APPKIT with application conditions, calculated MOSFET parameters and calculated output. Moreover, it also has an example of the Config Wizard for MOTIX™ Multi MOSFET Driver ICs configuration with TLE92108-23QX EVALKIT. This document is addressed to embedded hardware and/or software developers which are familiar with motor control schemes and intend to evaluate the named ICs. The Config Wizard for MOTIX™ Multi MOSFET Driver ICs consists of graphic user interfaces for the evaluation and application kits and a calculation tool for the settings of the gate drivers.
Don't have an account? Register