VD_USB_PAG_65W_ADAPTER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
DescriptionThe 65 W power adapter reference design board is built using EZ-PD™ PAG1S and PAG1P controllers. The solution meets the global efficiency standards including DoE level VI/ CoC tier 2 and passes the conducted emission as per EN 55032 B standard.
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Input TypeDC
-
QualificationConsumer
-
Target ApplicationInfotainment, Communication, Power Supplies
|
OPN
|
|
|---|---|
| Product Status | paper design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | paper design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supports USB Type-C and USB PD 3.1
- Fixed PDO:5V/3A, 9V/3A, 15/3A, 20V/2.25A
- PPS: 3.3 V-16 V/3A, 3 V-21 V/3.25A
- Support firmware upgrade
- Passes CoC tier 2 & DoE VI standards
- Passes CISPR 32 class B CE standard
Benefits
- Support firmware upgrade to PD3.2 SPR
- Low BOM cost
- Low standby power consumption
- Programmable power solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.