Board TypeVirtual Design
-
DescriptionThe USB-C 20 W power adapter reference design board is built using EZ-PD™ PAG1S and PAG1P controllers. The solution meets the global efficiency standards including DoE level VI/ CoC tier 2 and the CE standard defined by CISPR32 class B.
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Input TypeAC, DC
-
Output Voltage range3.3 V to 11 V
-
Pout20 W
-
QualificationConsumer
-
Supply Voltage range90 V to 265 V
-
Supply Voltage240 V
-
Target ApplicationInfotainment, Communication, Power Supplies
-
TopologyFlyback
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Supports USB Type-C and USB PD 3.1
- Fixed PDO: 5 V/3 A, 9 V/2.2 A
- PPS: 3 V-5.9 V/3 A, 3.3 V-11 V/0-2.2 A
- Support firmware upgrade
- Passes CoC tier 2 & DoE VI standards
- Passes CISPR 32 class B CE standard
Benefits
- Support firmware upgrade to PD3.2 SPR
- Low BOM cost
- Low standby power consumption
- Programmable power solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.