OPTIGA TPM 9673 RPI EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilySecurity
-
Input TypeDC
-
InterfacesI2C
-
QualificationConsumer, Industrial
-
Supply Voltage3.3 V, 1.8 V
-
Target ApplicationNetworking equipment, Programmable logic controllers (PLC), Industrial control and automation, Surveillance cameras, Smart Building, Healthcare
-
TypeEvaluation Board
| Recommended | ||
|
OPN
|
TPM9673FW2610RPIEBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Standard Raspberry Pi HAT header,
- Compatible w/ Raspberry Pi 40-pin header
- I2C communication bus interface
- 3.3 V or 1.8 V power supply
- Reset input from Raspberry Pi board
- Intuitive quick-start guide
Benefits
- Simple integration with Linux-based OS
- Standardized IoT security solution
- Turnkey solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.