OPTIGA TPM 9673 RPI EVAL
Active and preferred
RoHS Compliant

OPTIGA TPM 9673 RPI EVAL

Quick and easy way to set up future-proof TPM 2.0 with I2C interface for Raspberry Pi

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

OPTIGA TPM 9673 RPI EVAL
OPTIGA TPM 9673 RPI EVAL


Product details

  • Family
    Security
  • Input Type
    DC
  • Interfaces
    I2C
  • Qualification
    Consumer, Industrial
  • Supply Voltage
    3.3 V, 1.8 V
  • Target Application
    Networking equipment, Programmable logic controllers (PLC), Industrial control and automation, Surveillance cameras, Smart Building, Healthcare
  • Type
    Evaluation Board

OPN
TPM9673FW2610RPIEBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The OPTIGA™ TPM SLB 9673 RPI evaluation board provides a quick and easy way for developers to get started with Infineon’s OPTIGA™ TPM SLB 9673 for Raspberry Pi. The board comes as a Raspberry Pi HAT (hardware attached on top) that conforms with the rules defined by the Raspberry Pi Foundation. This add-on makes it easier for users to connect the board to all 40-pin GPIO Raspberry Pi boards.

Features

  • Standard Raspberry Pi HAT header,
  • Compatible w/ Raspberry Pi 40-pin header
  • I2C communication bus interface
  • 3.3 V or 1.8 V power supply
  • Reset input from Raspberry Pi board
  • Intuitive quick-start guide

Benefits

  • Simple integration with Linux-based OS
  • Standardized IoT security solution
  • Turnkey solution

Applications

Documents

Design resources

Developer community