Board TypeDemo Board
-
FamilyLinear Voltage Regulator (LDO), OPTIREG™ Linear
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max70 mA
-
Output Voltage range1.2 V to 20 V
-
Output Voltage18 V
-
QualificationAutomotive
-
Sub ApplicationStand-by supply for, BCM, Dashboard
-
Supply Voltage range4.75 V to 58 V
-
Supply Voltage13.5 V
-
Target ApplicationCommercial, construction and agricultural vehicles (CAV)
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLT807B0EPVBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Plug and play evaluation capability
- Easy verification and configuration
- Equipped with external components
- Adjustable output voltage
- Enable feature
- Overload and short circuit current limit
- Reverse polarity protection
- Overtemperature shutdown
- Infineon automotive quality
- Grade 1 for extended mission profiles
- Green Product (RoHS compliant)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.