TLS850B0TE33 BOARD
Active and preferred

TLS850B0TE33 BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS850B0TE33 BOARD
TLS850B0TE33 BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Mounting
    SMD
  • Output Current
    500 mA
  • Output Voltage range
    3.23 V to 3.37 V
  • Output Voltage
    3.3 V
  • Pout range
    0 W to 1 W
  • Qualification
    Automotive
  • Sub Application
    BCM,HVAC,Dashboard,generic Supply
  • Supply Voltage range
    3 V to 45 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS850B0TE33BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS850B0TE33 demoboard enables evaluation of Infineon’s latest automotive LDOs with ultra-low quiescent current. It's designed for battery-connected ECUs in automotive applications, with an enable feature for ON/OFF control. The ultra-low quiescent current of 20 µA meets current consumption restrictions. The demoboard provides a plug-and-play solution, pre-configured with external components for a stable 3.3 V output.

Features

  • Plug and play evaluation capability
  • Easy verification and configuration
  • Enable, Overtemp Shutdown, Current Limit
  • AEC-Q100 qualified

Benefits

  • Demonstrate capabilities - TLS850B0TEV33
  • Easy app adaptation for evaluation

Applications

Documents

Design resources

Developer community