TLS835B2ELVSE BOARD
Active and preferred

TLS835B2ELVSE BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS835B2ELVSE BOARD
TLS835B2ELVSE BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    3.3 V to 5 V
  • Qualification
    Automotive
  • Sub Application
    Body Control, Module, HVAC, Dashboard
  • Supply Voltage range
    3 V to 40 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS835B2ELVSEBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS835B2ELVSE demoboard evaluates Infineon's automotive LDOs with ultra-low quiescent current. Designed for automotive ECUs like body control modules and HVAC, it meets OEM restrictions on current consumption. The demoboard provides a plug-and-play solution for evaluating the TLS835B2ELVSE, with all necessary components included. It has a selectable output voltage (5V or 3.3V) and enables evaluation of the SEL pin's function.

Features

  • Plug and Play Evaluation Capability
  • Easy verification and configuration
  • Enable, Overtemp Shutdown, Current Limit
  • Selectable 5V & 3.3V output, no extras
  • AEC-Q100 Qualified

Benefits

  • Explore TLS835B2ELVSE features
  • Easy app adaptation for evaluation

Applications

Documents

Design resources

Developer community