TLS830A4EPV50 BOARD
Active and preferred
RoHS Compliant

TLS830A4EPV50 BOARD

High performance, low dropout linear voltage regulator and ultra-low quiescent current for 5.0 V supply in a PG-TSDSO-14 package.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS830A4EPV50 BOARD
TLS830A4EPV50 BOARD
ea.


Product details

  • Accuracy
    2 %
  • Base Product
    TLS8xA4
  • Dropout Voltage (@ 100 mA)
    190 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Go-wider-Board
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    3.2 V to 40 V
  • Output Current max
    300 mA
  • Output Voltage Type
    5 V
  • Over Voltage Protection
    No
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    4.3 μA at light loads
  • Regulator Type
    High performance
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLS830A4EPV50BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
Evaluate TLS830A4EPV50 linear voltage regulator with the OPTIREG™ TLS850A4TEV50 demoboard. This high-performance regulator features low dropout voltage, ultra-low quiescent current, and an input voltage range of 3.2 V - 40 V. Ideal for automotive supply systems, offers fast regulation, high stability, and internal protection features, including output current limitation and overtemperature shutdown, for reliable operation in harsh environments.

Features

  • Plug and Play Evaluation Capability
  • Easy verification and configuration
  • Easy-to-use Banana connectors
  • Test points for advanced Verification

Benefits

  • Demonstrate potential of TLS830A4EPV50
  • Save design time
  • Easy application adaption for evaluation

Applications

Documents

Design resources

Diagrams

TLS830A4EPV50 BOARD
TLS830A4EPV50 BOARD
TLS830A4EPV50 BOARD

Developer community