Board TypeEvaluation Board
-
FamilyOPTIREG™ Linear, Linear Voltage Regulator (LDO)
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range1.2 V to 1.7 V
-
Output Voltage1.23 V
-
Product NameTLS805B1SJV
-
QualificationAutomotive
-
Sub ApplicationGateway, Dashboard, Start-Stop Control Unit, Clima Control (HVAC), Alarm, Infotainment, Body Module, Automotive General ECU
-
Supply Voltage range2.75 V to 42 V
-
Supply Voltage13.5 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLS805B1SJVBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Wide input voltage range: 2.75 V to 42 V
- 50 mA current capability
- Ultra low quiescent current 5 µA
- Adjustable output from 1.2V to V
- Low dropout voltage: 100 mV @50 mA
- Very low shutdown current < 1 μA
- Stable with 1 μF output capacitor
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Automotive-grade:Robust & Cost-Effective
- Optimized 1µF ceramic output capacitance
- Save energy with ultra-low standby. nt
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.