TLS715B0EJ V50 BOARD
Active and preferred

TLS715B0EJ V50 BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS715B0EJ V50 BOARD
TLS715B0EJ V50 BOARD


Product details

  • Board Type
    Evaluation Board
  • Family
    OPTIREG™ Linear, Linear Voltage Regulator (LDO)
  • Input Type
    DC
  • Output Voltage range
    4.9 V to 5.1 V
  • Output Voltage
    5 V
  • Qualification
    Automotive
  • Sub Application
    Body Module, Infotainment, Alarm, Clima Control (HVAC), Automotive General ECU, Gateway, Dashboard, Start-Stop Control Unit
  • Supply Voltage range
    4 V to 40 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS715B0EJV50BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
TLS715B0 is a low dropout linear voltage regulator (up to 150mA). Regulates input voltage (up to 40V) to VQ,nom = 5V (±2% precision). Ideal for low current systems (36μA), battery-connected. Dropout voltage: 200mV (< 100mA). Extended operating range from 4.0V, suitable for automotive start-stop. Features current limitation, over-temperature shutdown, protection against failures. For stabilizing 5V supply voltage in various applications.

Features

  • input voltage range from 4.0 V to 40 V
  • Output voltage 5 V
  • Output voltage precision ± 2%
  • Output current up to 100 mA
  • Low current consumption of 40 μA
  • Very low dropout Voltage of typ. 200 mV
  • temperature range from -40°C up to 150°C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Very wide input voltage range
  • Supports voltage cranking application
  • Very low dropout

Applications

Documents

Design resources

Developer community