Board TypeDemo Board
-
FamilyOPTIREG™ Switcher
-
Input TypeDC
-
Output Voltage range3 V to 10 V
-
QualificationAutomotive
-
Sub ApplicationCamera, Radar, Gateway, BCM, ADAS, Power supply for any automotive ECU, Infotainment, Car-Media, Telematics
-
Supply Voltage range4 V to 35 V
-
Supply Voltage13.5 V
-
TopologyDC-DC converter
|
OPN
|
TLS4120ADJBOARDLTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide input voltage range covers majority of automotive applications
- Adjustable (3V-10V) output voltage
- Max continues output current of 2A
- Optimized for size and flexibility
- Low quiescent current operation at no load condition
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.