TLF35585QUS02 BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive
-
ClassificationISO 26262-ready
-
FamilyDC-DC Converter, OPTIREG™ PMIC
-
Output Voltage5.8 V
-
QualificationAutomotive
-
Sub ApplicationPowertrain, Electrical Drive Train, Safety Chassis
-
Supply Voltage range3 V to 40 V
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
TLF35585QUS02BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
The board enables the user to test all power supply rails with external load resistors and to measure SPI signals, INT interrupt signal, ERR signal and window-watchdog service signal (WDI).
Purchasing the Arduino shield buddy development board it is possible to test also the digital performance. If you don‘t have access to the AURIX™ myICP yet, please follow the instructions here.
Features
- OPTIREGTM PMIC and the passive external components integrated on one PCB
- Optimized layout
- Connector available to enable fast oscilloscope measurements
- ISO 26262-compliant
Benefits
- Analog testing of TLF35x power supply performance w/o the need of a microcontroller unit
- Testing of FuSa related functions: WWD, FWD, Err signal, SS1/ SS2, INT
- Get acquainted with safety system-supply mechanisms of TLF35x in a protected environment
- Get expertise and save time: PCB layout and BOM indication to play around with
- Quick set-up to verify the configuration meets your system requirements
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.