TLE993X EVALKIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMOTIX™ 32-bit motor control SoC
-
Input TypeDC
-
Input Voltage range5.5 V to 29 V
-
QualificationAutomotive
-
Sub ApplicationCoolant valve, Electronic expansion valve, Grill shutter, Electric charging lid
-
TopologyB6 Bridge, 3-Phase Motor, 2-Phase Motor
|
OPN
|
TLE993XEVALKITTOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Three-phase motor drive up to 2 Apk
- Sensorless/sensor-based motor control
- Analog and digital sensor interface
- Onboard debugger
- Compatible with example software
Benefits
- Fast and easy getting-started
- Reduced development time
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.