TLE9844-2QX_APPKIT
Active and preferred

TLE9844-2QX_APPKIT

The TLE9844-2QX Appkit is designed to evaluate functionalities of the TLE9844-2QX
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9844-2QX_APPKIT
TLE9844-2QX_APPKIT
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Motor Driver, Microcontroller, MOTIX™ MCU | 32-bit motor control SoC
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    LIN, USB
  • Output Voltage range
    12 V to 16 V
  • Output Voltage
    14 V
  • Qualification
    Automotive
  • Sub Application
    Sunroof, Power Window Lift, Smart motor control via relay, Wiper
  • Supply Voltage range
    5.5 V to 28 V
  • Supply Voltage
    12 V
  • Target Application
    Motor Control & Drives, Automotive
  • Topology
    Motor Control IC with Relay Driver

OPN
TLE98442QXAPPKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLE9844-2QX Appkit is specifically designed to evaluate the performance of relay-driven DC motor applications. The kit's two-layer PCB is optimized to minimize space and cost, providing a near-application solution. As the Appkit is built around the TLE9844-2QX, the super set device, it offers a versatile evaluation platform that can be used to assess the capabilities of all devices within TLE984x family.

Features

  • Automotive qualified relay driver IC
  • Integrated high-side switches
  • Application near circuit
  • LIN-PWM interface
  • 2-channel relay
  • Bidirectional dc motor control
  • Analog pins with GND connector
  • GPIOs accessible (pin header)
  • High-side switches accessible
  • USB-Communication and debug-interface
  • Example code (Keil µVision 5)

Applications

Documents

Design resources

Developer community