TLE9744_BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DeviceTLE9744QK
-
FamilyDC-DC Converter, OPTIREG™ PMIC
-
Frequency2.2 MHz
-
Input TypeDC
-
MountingSMD
-
Output Current range2 A to 2.4 A
-
Output Current150 mA, 150 mA, 240 mA, 75 mA, 800 mA
-
QualificationAutomotive
-
Sub ApplicationTraction Inverter
-
Supply Voltage range5.7 V to 36 V
-
Target ApplicationAutomotive
-
TopologyDC-DC converter
|
OPN
|
TLE9744BOARDTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Traction Inverter PMIC TLE9744 on PCB
- Optimized layout
- Enable fast oscilloscope measurements
- Connects to the TC375 shield buddy
- GUI for evaluation on IDC
Benefits
- Analog testing of the power rails
- Test of WWD, FWD, CLKMMON
- Analyze diff. config. using emulation
- Check the ISL and stimulate its inputs
- Evaluate the resolver exciter
- Understand the state machine
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.