TLE92466ED EVALBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyConstant Current Control IC for Transmission
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesARDUINO form factor
-
QualificationAutomotive
-
Supply Voltage max40 V
| Recommended | ||
|
OPN
|
TLE92466EDEVALBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Six independent low side channels
- <1% current control accuracy
- Programmable setpoint from 0mA to 1.5A
- Load current including dither 1.8A
- Current in parallel channel mode 2.7A
- Integrated dither generator
- Integrated sense resistor RSHUNT = 140mΩ
- Excellent immunity to large load supply
- Operation down to 3.5 V at VDD pin
- 32 bit SPI with 8 bit CRC & SPI watchdog
- Sophisticated protection and diagnostic
Benefits
- Enables ASIL D on system level
- Stable accuracy ±1% from -40°C to 150°C
- Optimal control achieves
- Excellent Battery Ripple Rejection
- Intuitive family concept,4CH TLE92464ED.
- Utilize TLE92464ED framework
- Scalable solution
- Integrated Power Devices
- Optimize component placement
- Implement current limit, slew rate
- Improved Short-to-Battery performance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.