TLE9241QU_DEV_BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyConstant Current Control IC for Transmission
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesARDUINO form factor
-
QualificationAutomotive
-
Supply Voltage range0 V to 40 V
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
TLE9241QUDEVBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Effect position sensorsShort to suply
- Overtemperature protection
- Sensor state status available by SPI
- Hall Effect speed sensorsDigital
- Features set see position sensors above
- Two high-side gate drive channels
- Output state status available by SPI
- A high-side gate drive channel
- Integrated charge pump16 bit SPI
Benefits
- Efficient,Compact,and Simplified Design.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.