TLE92108-23QX EVALKIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMulti MOSFET Driver
| Recommended | ||
|
OPN
|
TLE9210823QXEVALKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- TLE92108-232QX multi MOSFET driver
- OptiMOS™ 5 40 V MOSFETs in S308 package
- Control up to 5 DC motors independently
- Motors controlled over SPI
- On-board reverse-polarity protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.