TLE9104SH_DEV_BOARD
Active and preferred

TLE9104SH_DEV_BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9104SH_DEV_BOARD
TLE9104SH_DEV_BOARD


Product details

  • Board Type
    Evaluation Board
  • Family
    Low-Side Switches, FLEX
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Powertrain
  • Target Application
    Automotive
  • Topology
    Low-side switch

OPN
TLE9104SHDEVBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
The TLE9104SH shield in the Arduino™ form factor is an universal development/evaluation kit for Infineon’s 4-channel Low-Side Switch TLE9104SH that is designed, but not limited to, Engine Management Systems and other Powertrain Applications. The TLE9104SH shield can be used either in combination with the XMC1100 Boot Kit or in combination with the AURIX™ TC277 Evaluation Board (TriBoard) with the help of an additional Multichannel Connection PCB.

Features

  • Board with TLE9104SH in Arduino™ factor
  • Infineon XMC1100 Boot Kit for testing
  • Fully compatible Infineon AURIX™ TC277
  • PCB has to ordered separately

Benefits

  • Pocket format:2.9‘‘x2.1‘‘ (7.4cmx5.3cm)
  • Infineon shields for Arduino™
  • Open source SW projects
  • Generic software framework
  • Fast and easy GUI modification

Applications

Documents

Design resources

Developer community