TLE9015DQU_TRX_BRG
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyBattery Management ICs
-
Go-wider-BoardYes
-
Input TypeDC (Powered by Aurix demokit connector)
-
QualificationAutomotive
-
Supply Voltage min4.75 V
-
Supply Voltage max45 V
-
Target ApplicationxEV, Energy Storage, E-bike
-
TopologyDistributed BMS systems
| Recommended | ||
|
OPN
|
TLE9015DQUTRXBRGTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Simply daisy chain connectivity
- Cables included for fast set up
- Ring mode support
- supply range up to 45V
- Footprint for sensing IC integration
Benefits
- Efficient signal transmission
- User-Friendly Primary Switch
- Optimize Ring Topology
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.