TLE8082ES_EVALBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyEngine Management IC
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
TLE8082ESEVALBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Power supplies with FET-5V sensor supply
- Permanent supply feature-dedicated
- TLE8082ES:4 low side drivers
- 3 low-side power stages
- Power stage with measurement feature
- TLE8080EM:4 driver for inductive loads
- Switches with max operation of 350 mA
- 1 low side driver for resistive loads
- AEC-Q100 qualification
Benefits
- OBDII Compliance: Tailored Fit
- Thermally feasible system solution
- Optimize existing components
- Efficient Evolution:Optimizing EFI-ECU
- Highest Quality Standards
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.