TLE75602-ESH DB
Active and preferred

TLE75602-ESH DB

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE75602-ESH DB
TLE75602-ESH DB
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    SPIDER+ LED, Multichannel SPI switches and controllers
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    small ECU supply, small bulb, LED lighting, HVAC flap control, Power Distribution Box, Body Control Module (BCM)
  • Supply Voltage range
    3 V to 28 V
  • Target Application
    Industrial, Automotive

OPN
TLE75602ESHDBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
TLE75602-ESH DB contains the Daughter Board PCB and an assembled TLE75602-ESH for evaluation tasks. The DB is ready to be mounted on the SPIDER+ Mother Board .

Features

  • Daughterboard

Applications

Documents

Design resources

Developer community