Board TypeEvaluation Board
-
FamilySPIDER+ LED, Multichannel SPI switches and controllers
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range3 V to 16 V
-
Output Voltage12 V
-
QualificationAutomotive
-
Sub Applicationsmall ECU supply, small bulb, LED lighting, HVAC flap control, Power Distribution Box, Body Control Module (BCM)
-
Supply Voltage range3 V to 28 V
-
Supply Voltage12 V
-
Target ApplicationIndustrial, Automotive
| Recommended | ||
|
OPN
|
TLE75242ESHDBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Daughterboard
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.