TLE75080-ESH DB
Active and preferred

TLE75080-ESH DB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE75080-ESH DB
TLE75080-ESH DB


Product details

  • Board Type
    Evaluation Board
  • Family
    SPIDER+ LED, Multichannel SPI switches and controllers
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    3 V to 16 V
  • Output Voltage
    12 V
  • Qualification
    Automotive
  • Sub Application
    small ECU supply, small bulb, LED lighting, HVAC flap control, Power Distribution Box, Body Control Module (BCM)
  • Supply Voltage range
    3 V to 28 V
  • Supply Voltage
    12 V
  • Target Application
    Industrial, Automotive

OPN
TLE75080ESHDBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
TLE75080-ESH DB contains the Daughter Board PCB and an assembled TLE75080-ESH for evaluation tasks. The DB is ready to be mounted on the SPIDER+ Mother Board .

Features

  • Daughterboard

Applications

Documents

Design resources

Developer community