TLE5502 EVALKIT
NEW
Active and preferred
RoHS Compliant

TLE5502 EVALKIT

NEW
Evaluation kit for XENSIV™ TLE5502 TMR-based angle sensors – plug and play

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5502 EVALKIT
TLE5502 EVALKIT


Product details


OPN
TLE5502EVALKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PL
Country of Diffusion (CoD)
PL

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PL
Country of Diffusion (CoD)
PL
The XENSIV™ TLE5502 evaluation kit includes an XMC1100 BootKit and a TLE5502_EVAL_SHIELD, which attaches to the BootKit. The TLE5502 angle shield is soldered on the breakout area of the shield. It can be detached for use in other applications. The shield has mounting holes for a magnetic knob to showcase the sensor's functionality. Additionally, it features a voltage buffer and the sensor output can be buffered by adjusting DIP switch settings.

Features

  • Evaluate TLE5502D S00002 angle sensor
  • 12-bit internal ADC readout
  • Data logging and visualization
  • Sensor configuration support

Benefits

  • Rapid plug-and-play evaluation
  • Quick and easy sensor configuration
  • Fast GUI-based development
  • Easy data visualization
  • Accelerated design-in process
  • Save and reuse configurations
Documents

Design resources

Developer community