TLE5501 EVALKIT
Active and preferred

TLE5501 EVALKIT

XENSIV™ - TLE5501 evalkit is a plug and play solution for magnetic TMR angle sensors
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5501 EVALKIT
TLE5501 EVALKIT
ea.


Product details

  • Applications
    Automotive, Automotive ASIL
  • Board Type
    Evaluation Board
  • Family
    Angle sensors
  • Go-wider-Board
    Yes
  • Target Application
    Automotive, Automotive ASIL

OPN
TLE5501EVALKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
ea.
in stock
The evaluation kit includes an Infineon XMC1100 BootKit and a TLE5501_EVAL_SHIELD, which attaches to the BootKit. The TLE5501 angle shield is soldered on the breakout area of the shield. It can be detached for use in other applications. The shield has mounting holes for a magnetic knob to showcase the sensor's functionality. Additionally, it features a voltage buffer and the sensor output can be buffered by adjusting DIP switch settings.

Applications

Documents

Design resources

Diagrams

TLE5501 EVALKIT
TLE5501 EVALKIT
TLE5501 EVALKIT

Developer community