TLE4978 EVAL 60A
Product details
-
FamilyCurrent sensors
| Recommended | ||||
|
OPN
|
TLE4978EVAL60ATOBO2 | TLE4978EVAL60ATOBO1 | ||
| Product Status | active and preferred | discontinued | ||
| Infineon Package | LG-MADK-1 | -- | ||
| Package Name | N/A | N/A | ||
| Packing Size | 1 | 1 | ||
| Packing Type | CONTAINER | CONTAINER | ||
| Moisture Level | NA | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | No | No | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
PL
|
- | ||
| Country of Diffusion (CoD) |
RO
|
- | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PL
|
| Country of Diffusion (CoD) |
RO
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
Features
- Internal current rail sensors
- Supports currents up to 67.5 Apk
- Ideal for measuring characteristic curves
- Based on TLE4978-R060W5-O-S0010
- Onboard 5 V LDO for sensor supply
- Programmable sensor settings
Benefits
- Compatible with CUR SENSOR PROG GEN2
- Pre-calibrated sensors for easy setup
- Graphical user interface via IDC
- AEC-Q100 qualified, ISO 26262-compliant
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.