TLE4977 EVAL 60A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCurrent Sensors
-
Input TypeDC
-
QualificationAutomotive
-
Target ApplicationData center, General purpose motor drive, PV Inverter, DC-DC Converters, On-Board Charger
| Recommended | |
|
OPN
|
TLE4977EVAL60ATOBO1 |
| Product Status | active and preferred |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PL
|
| Country of Diffusion (CoD) |
RO
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PL
|
| Country of Diffusion (CoD) |
RO
|
Features
- Internal current rail sensors
- Supports currents up to 67.5 Apk
- For measuring characteristic curves
- Based on TLE4977-R060W5-O-S0010
- Onboard 5V LDO for sensor supply
- Programmable sensor settings
Benefits
- Compatible with CUR SENSOR PROG GEN2
- Pre-calibrated sensors for easy setup
- Graphical user interface via IDC
- AEC-Q100 qualified, ISO 26262-compliant
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.