TLE4977 EVAL 40A
NEW
Active and preferred
RoHS Compliant

TLE4977 EVAL 40A

NEW
Evaluation board for XENSIV™ TLE4977-R040W5-O-S0010 current sensor in 45 Apk current sensing applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4977 EVAL 40A
TLE4977 EVAL 40A


Product details

  • Family
    Current Sensors
  • Input Type
    DC
  • Qualification
    Automotive
  • Target Application
    Data center, General purpose motor drive, PV Inverter, DC-DC Converters, On-Board Charger

OPN
TLE4977EVAL40ATOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PL
Country of Diffusion (CoD)
RO

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PL
Country of Diffusion (CoD)
RO
The TLE4977 EVAL 40A evaluation board simplifies testing of Infineon’s XENSIV™ TLE4977-R040W5-O-S0010 high-bandwidth, high-precision current sensor with 45 Apk capability. It offers a ready-to-use platform to explore analog output and overcurrent detection features, enabling developers to quickly validate sensor performance.

Features

  • Internal current rail sensors
  • Supports currents up to 45 Apk
  • For measuring characteristic curves
  • Based on TLE4977-R040W5-O-S0010
  • Onboard 5V LDO for sensor supply
  • Programmable sensor settings

Benefits

  • Compatible with CUR SENSOR PROG GEN2
  • Pre-calibrated sensors for easy setup
  • Graphical user interface via IDC
  • AEC-Q100 qualified, ISO 26262-compliant
Documents

Design resources

Developer community