TLE4973 EVAL INLAY
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsMain and auxiliary electrical drives, Over-load and over-current detection, Battery main switch, Smart circuit breakers, PV inverters, Current monitoring and power supplies
-
ClassificationAEC-Q100
-
DescriptionTLE4973 EVAL INLAY is current measurement evaluation tool capable to measure currents in three-phase systems up to 460A
-
FamilyCurrent sensors
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
TLE4973EVALINLAYTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
RO
|
|
| Country of Diffusion (CoD) |
RO
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RO
|
| Country of Diffusion (CoD) |
RO
|
Features
- External current rail sensors
- Currents up to 460A
- For evaluating three-phase systems
- Based on TLE4973-RE35D5-S0010
- Onboard 5V LDO for sensor supply
- Programmable sensor settings
Benefits
- Use with: CUR SENSOR PROG GEN2
- PCB calibration report is offered
- Design files @product registration
- Automotive qualified AEC-Q100
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.