TLE4973 EVAL 120A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsElectric drivetrain, Adapters and chargers, Onboard battery charger, Photovoltaic, Uninterruptible power supplies (UPS), Automotive Battery Management System (BMS)
-
ClassificationAEC-Q100, ISO 26262-compliant
-
DescriptionTLE4973 EVAL 120A is current measurement evaluation tool capable to measure currents in three-phase systems up to ~120A
-
DeviceTLE4973-A120T5-S0001
-
FamilyCurrent sensors
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
TLE4973EVAL120ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
RO
|
|
| Country of Diffusion (CoD) |
RO
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RO
|
| Country of Diffusion (CoD) |
RO
|
Features
- Internal current rail sensors
- Currents up to 120A
- For evaluating three-phase systems
- Based on TLE4973-A120T5-S0001
- Onboard 5 V LDO for sensor supply
- Programmable sensor settings
Benefits
- Use with: CUR SENSOR PROG GEN2
- Graphical user interface @IDC
- Pre-calibrated sensors
- Sensors AEC-Q100 qualified, ISO 26262-compliant
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.