TLE4966_MS2GO
Active and preferred

TLE4966_MS2GO

XENSIV™ - TLE4966 MS2GO, budget-priced evaluation board with two independent magnetic dual Hall latches
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4966_MS2GO
TLE4966_MS2GO
ea.


Product details

  • Applications
    Power closure systems, Seat belt pretensioner, Rotational speed and direction detection
  • Board Type
    Evaluation Board
  • Family
    Hall Switches
  • Go-wider-Board
    Yes
  • Qualification
    AEC-Q100

OPN
TLE4966MS2GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
ea.
in stock
Introducing Infineon TLE4966 magnetic sensor 2GO kit: Equipped with TLE4966V-1G & TLE4966G (double Hall latches with direction detection). Program it using the on-board J-Link debugger with XMC4200 MCU. Features TLI493D-W2BW 3D magnetic sensor as a reference probe. Evaluation software is free to download; reprogramming with DAVE IDE possible. Compatible with out-of-shaft mechanical add-on (order separately).

Features

  • Featuring TLE4966G (dual lateral Hall latch)
  • Plug and play board
  • Very fast start-up
  • Easy evaluation

Applications

Documents

Design resources

Developer community