TLE4922 MS2GO
Active and preferred

TLE4922 MS2GO

XENSIV™ - TLE4922 2GO kit for magnetic speed sensors – plug and play
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4922 MS2GO
TLE4922 MS2GO
ea.


Product details

  • Applications
    Transmission/Crankshaft
  • Board Type
    Evaluation Board
  • Family
    Magnetic speed sensors
  • Go-wider-Board
    No

OPN
TLE4922MS2GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
ea.
in stock
TLE4922 MS2GO KIT is a budget-priced evaluation board that are already equipped with a sensor combined with an ARM® Cortex®-M0 CPU. The sensor 2GO kits provide a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the sensor 2GO kits. Our 2GO kits are ready-to-use plug-and-play boards.More information and free downloads at Sensors 2GO.

Features

  • Featuring TLE4922 (active mono cell Hall sensor)
  • Budget-priced evaluation board
  • Complete set of on-board devices
  • GUI for free download

Applications

Documents

Design resources

Developer community