Board TypeEvaluation Board
-
DescriptionThe core of this board is an automotive-grade Infineon AURIX™ SAK-TC377TX-96F300S AB that belongs to the TC37xTX family.The board is also equipped with TLD5501-2QV DC-DC converter to supply the power and logic stages of the light source.
-
FamilyAURIX™ TC3xx, LITIX™ Power Flex, NOR Semper flash
-
Frequency200 kHz
-
Input TypeDC
-
Output Current range0 A to 12 A
-
Output Voltage range0 V to 5.1 V
-
Pout range0 W to 60 W
-
Supply Voltage range8 V to 18 V
-
Target ApplicationAutomotive
-
TopologyBuck - synchronous
| Recommended | ||
|
OPN
|
TLD816KAURXCBEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
The TLD816KAURXCB_EVAL is fully compatible with the NMAWA16KAT pixellated lightsource, for further information please visit:
Features
- high-power controlled DC-DC (VDDP)
- Color touch-screen display
- HDMI input to project inputs to lightsource
- Micro SD slot
- Embedded web server for diagnostics
- 1x I²C input, 1x CAN-FD input, 1x SPI input, 1x LIN input
- Direct interface with NMAWA16KAT load board
Benefits
- HD pixel application fast learning cycle
- Software code example ready
- Allows the lightsource test with no development effort
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.