TLD7002-16 OTP PRG
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DescriptionThe TLD7002-16 OTP PRG board is used to write/read/emulate the OTP (One Time Programmable) memory of devices such as TLD7002-16ES.
-
FamilyLITIX™ Pixel Rear
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
TLD700216OTPPRGTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- The board has a socket to program
- In the board there are 7 chip
- Another connector is present in order
Benefits
- TLD7002-16 OTP Programming Setup
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.