Board TypeEvaluation Board
-
ConfigurationDual Phase Boost to Ground
-
DescriptionThe TLD6098-2DPVB2G_EVAL dual phase boost-to-ground evaluation board is a switching power supply that, under nominal conditions, can deliver a constant voltage at the output between 43 V and 52 V and a current up to 7 A.This power-supply can be set in constant voltage and in constant current.
-
FamilyLITIX™ Power
-
Frequency200 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range0 A to 7 A
-
Output Voltage range43 V to 52 V
-
Pout range0 W to 364 W
-
QualificationAutomotive
-
Supply Voltage range8 V to 27 V
-
Target ApplicationAutomotive
-
TopologyBoost
| Recommended | ||
|
OPN
|
TLD60982DPVB2GEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- O/P current 7 A continuous (10 A peak)
- Operable in constant current mode
- efficiency performances higher than 94%
- Output overvoltage protection
- Low input and output current ripple
Benefits
- Reduced Ripple with Dual-Phase Design
- Fully compatible cost-effective solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.