TLD5542-1CHG_SHIELD
Active and preferred

TLD5542-1CHG_SHIELD

TLD5542-1 charger,LED driver,voltage regulator shield for arduino
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5542-1CHG_SHIELD
TLD5542-1CHG_SHIELD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    LITIX™ Power Flex
  • Go-wider-Board
    Yes

OPN
TLD55421CHGSHIELDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The TLD5542-1CHG_SHIELD is an Arduino UNO-compatible battery charger shield. It charges 6 lithium cells at 5A. Powered by USB-PD or 12V supply, it can be configured as a charger, voltage regulator, or LED driver. It features a graphical OLED, pushbuttons for parameter setting, and charge status checking. The TLD5542-1 is an LED driver, allowing customizable charge algorithms in Arduino.

Applications

Documents

Design resources

Diagrams

BlockDiagTLD5542-1CHG
BlockDiagTLD5542-1CHG
BlockDiagTLD5542-1CHG
blockdiagtld5542 1chg

Developer community