TLD5191HB2W_EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyLITIX™ Power
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range6.2 V to 23.6 V
-
QualificationAutomotive
-
Sub Application- Automotive or 2-wheeler exterior lighting: full LED headlamp assemblies (low beam, high beam, matrix beam, pixel light), - Automotive or 2-wheeler exterior lighting: full LED headlamp assemblies (low beam, high beam, matrix beam, pixel light)- Constant current (LED) and constant voltage regulation - High power, high efficiency buck-boost architecture - Embedded PWM engine for digital dimming - EMC optimized device: Spread spectrum, - Constant current (LED) and constant voltage regulation - High power, high efficiency buck-boost architecture
-
Supply Voltage range6 V to 35 V
-
Target ApplicationAutomotive
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
TLD5191HB2WEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- LITIX™Power TLD5191ES:4switch buck-boost
- Constant output current (LED driver)
- High power, high efficiency buck-boost
- EMC-optimized device:Spread spectrum
Benefits
- Compact Design Enable by High Efficiency
- Reliable load diagnosis; easy to use.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.