TLD1211SJ_EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyLITIX™ Linear
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current300 mA, 50 mA
-
Output Voltage range6 V to 7.8 V
-
QualificationAutomotive
-
Supply Voltage range8 V to 16 V
-
Target ApplicationAutomotive LED Lighting
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLD1211SJEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- LITIX™ Linear TLD1211SJ & on-board LEDs
- Typical supply voltage range 8V – 16V
- current configurations:IOUT = 50 mA
- IOUT = 300 mA (use add. transistor)
- On-board LEDs for easy evaluation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.