SPOC-2 DB BTS71040-4ESA
Active and preferred

SPOC-2 DB BTS71040-4ESA

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPOC-2 DB BTS71040-4ESA
SPOC-2 DB BTS71040-4ESA
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    SPOC+2, High-side switches
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Heating, Junction Box, Power Distribution, Body Control Modules, Lighting, Relay Box, Motor Control & Drives, Fuse Box
  • Supply Voltage range
    4.1 V to 28 V
  • Target Application
    Automotive, Industrial

OPN
SPOC2DBBTS710404ESATOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The BTS71040-4ESA Daughterboard is a small PCB with soldered SPOC+2 device on it. It has to be used in combination with the SPOC+2 motherboard .

Applications

Documents

Design resources

Developer community