SPINDLE2GO
Active and preferred

SPINDLE2GO

XENSIV™ - High resolution multiturn with true power on for 3D magnetic sensor Shield2Go
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPINDLE2GO
SPINDLE2GO
ea.


Product details

  • Applications
    Valve control, Smart heating thermostat, Door locks, Spindle control
  • Device
    TLI493D-W2BW
  • Family
    3D magnetic sensors
  • Go-wider-Board
    Yes
  • Product Name
    SPINDLE2GO

OPN
SPINDLE2GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
ea.
in stock
Our XENSIV™ Spindle2Go can be mounted on 3D magnetic sensor Shield2Go. The ring magnet is included. Please note that the Shield2Go is not included, needs to be ordered separatly.

Features

  • Acurracy below 20 µm
  • Ring magnet included
  • Ease mounting on 3D Shield
  • Magnet, NdFeB 10x7x3, diametral magnetized
  • Recomm. Supermagnete R-10-07-03-DN
  • Python code at github available

Benefits

  • High resolution multi-turn
  • True power on availability

Applications

Documents

Design resources

Developer community