SP4X_PROG_ADAPTER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsTire Pressure Monitoring System (TPMS)
-
Board TypeEvaluation Board
-
FamilyTire Pressure Sensors
-
Product NameSP4X_PROG_ADAPTER
-
Target ApplicationTire Pressure Monitoring System (TPMS)
|
OPN
|
SP4XPROGADAPTERTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Featuring SP4x TPMS sensors
- Can be soldered directly to target board
- Keil IDE via provided plugin
- Debugging software for SP40 sensors
- Micro-USB-cable included
- Small form factor, low-cost
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.