Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SP4X_DEV_KIT
END OF LIFE
discontinued

SP4X_DEV_KIT

END OF LIFE
XENSIV™ - SP4X development kit for SP40 tire pressure monitoring (TPMS) sensor family

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SP4X_DEV_KIT
SP4X_DEV_KIT


Product details

  • Applications
    Tire Pressure Monitoring System (TPMS)
  • Board Type
    Evaluation Board
  • Family
    Tire Pressure Sensors
  • Product Name
    SP4X_DEV_KIT
  • Target Application
    Tire Pressure Monitoring System (TPMS)

OPN
SP4XDEVKITTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Introducing the Infineon SP4X_DEV_KIT - a development kit for the SP40 TPMS sensor family. It includes a development board for software development, debugging, and measurements of all SP40 sensor features. The kit also contains an external programming board, adapter cable, USB cable, and SP40 samples. For programming and debugging, it features the SP4X_PROG_ADAPTER, which communicates with the Keil IDE via a provided plug-in.

Features

  • Featuring SP40 TPMS sensors
  • Software development and debugging board
  • RF- and LF-measurements
  • Access to GPIOs
  • Pre-mounted SP4X Prog_Adapter
  • Sensor external programming adapter

Applications

Documents

Design resources

Developer community