SP49 DEV KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsTire Pressure Monitoring System (TPMS)
-
Board TypeEvaluation Board
-
FamilySP49 Family
-
Product NameSP49 DEV KIT
| Recommended | |
|
OPN
|
SP49DEVKITTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Est. Longevity Date | 2036 |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
Features
- Featuring SP49 TPMS sensors
- Variable power supply to SP49
- Current measurement with different gains
- XMC4402 Debugging controller
- Can be routed to I2C master or VCOM
- On-board LF source generator
- LF Input from different external sources
- Pre-mounted SP49 Prog_Adapter
- Socket for ext.programming
- Analog to SP49
- Software development and debugging board
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.